2
BENE INOX

215627 : ECROU MOLETE TYPE BAS - INOX A1

Fabricant BENE INOX
Désignation 215627 : ECROU MOLETE TYPE BAS - INOX A1 - 215627-5
Référence 215627-5
Product selection
Selector Ref dk (nom.) (mm) k (nom. = max) (mm) h (nom. = max) (mm) ds (nom. = max) (mm) d nominal
1 215627-2,5 11 2,5 3 5 M2,5
2 215627-3 12 2,5 3 6 M3
3 215627-4 16 3,5 4 8 M4
4 215627-5 20 4 5 10 M5
5 215627-6 24 5 6 12 M6
6 215627-8 30 6 8 16 M8
7 215627-10 36 8 10 20 M10
Ref
dk (nom.) (mm)
k (nom. = max) (mm)
h (nom. = max) (mm)
ds (nom. = max) (mm)
d nominal
Product Description

DIN 467

Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page