2
BENE INOX

215602 : ECROU HEXAGONAL A BAGUE NYLON - INOX A2

Fabricant BENE INOX
Désignation 215602 : ECROU HEXAGONAL A BAGUE NYLON - INOX A2 - 215602-20
Référence 215602-20
Product selection
Selector Ref m (mini) (mm) h (mm) s (mm) e (mm) d nominal
1 215602-2,5 2,3 3,5 5 5,5 M2,5
2 215602-3 2,4 4 5,5 6,01 M3
3 215602-4 2,9 5 7 7,66 M4
4 215602-5 3,2 5 8 8,79 M5
5 215602-6 4 6 10 11,05 M6
6 215602-8 5,5 8 13 14,38 M8
7 215602-10 6,5 10 17 18,9 M10
8 215602-12 8 12 19 21,1 M12
9 215602-14 9,5 14 22 24,49 M14
10 215602-16 10,5 16 24 26,75 M16
11 215602-18 13 18,5 27 29,56 M18
12 215602-20 14 20 30 32,95 M20
13 215602-22 15 22 32 35,03 M22
14 215602-24 15 24 36 39,55 M24
15 215602-27 17 27 41 45,2 M27
16 215602-30 19 30 46 50,85 M30
17 215602-33 22 33 50 55,37 M33
Ref
m (mini) (mm)
h (mm)
s (mm)
e (mm)
d nominal
Product Description
DIN 985 PRODUIT ASSOCIE - Ecrou frein hexagonal à bague nylon - Inox A4 - 415602 (page P 143 du catalogue)
Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page