212413 : VIS A TOLE TETE HEXAGONALE BOUT POINTU - INOX A2
2

212413 : VIS A TOLE TETE HEXAGONALE BOUT POINTU - INOX A2

Fabricant BENE INOX
Désignation 212413 : VIS A TOLE TETE HEXAGONALE BOUT POINTU - INOX A2 - 212413-3,9X38
Référence 212413-3,9X38
Product selection
CAD Selector Ref d (mm) d x L (mm) a (max) (mm) k (mm) s (mm) e (mm)
No CAD available 1 212413-3,5X13 3 ,5(6) 3,5X13 1,3 2,3 5,5 5,96
No CAD available 2 212413-3,5X16 3 ,5(6) 3,5X16 1,3 2,3 5,5 5,96
No CAD available 3 212413-3,5X19 3 ,5(6) 3,5X19 1,3 2,3 5,5 5,96
No CAD available 4 212413-3,5X25 3 ,5(6) 3,5X25 1,3 2,3 5,5 5,96
No CAD available 5 212413-3,5X32 3 ,5(6) 3,5X32 1,3 2,3 5,5 5,96
No CAD available 6 212413-3,9X9,5 3 ,9(7) 3,9X9,5 1,3 2,3 7 7,59
No CAD available 7 212413-3,9X13 3 ,9(7) 3,9X13 1,3 2,3 7 7,59
No CAD available 8 212413-3,9X16 3 ,9(7) 3,9X16 1,3 2,3 7 7,59
No CAD available 9 212413-3,9X19 3 ,9(7) 3,9X19 1,3 2,3 7 7,59
No CAD available 10 212413-3,9X25 3 ,9(7) 3,9X25 1,3 2,3 7 7,59
No CAD available 11 212413-3,9X32 3 ,9(7) 3,9X32 1,3 2,3 7 7,59
No CAD available 12 212413-3,9X38 3 ,9(7) 3,9X38 1,3 2,3 7 7,59
No CAD available 13 212413-4,2X9,5 4 ,2(8) 4,2X9,5 1,4 2,8 7 7,59
No CAD available 14 212413-4,2X13 4 ,2(8) 4,2X13 1,4 2,8 7 7,59
No CAD available 15 212413-4,2X16 4 ,2(8) 4,2X16 1,4 2,8 7 7,59
No CAD available 16 212413-4,2X19 4 ,2(8) 4,2X19 1,4 2,8 7 7,59
No CAD available 17 212413-4,2X25 4 ,2(8) 4,2X25 1,4 2,8 7 7,59
No CAD available 18 212413-4,2X32 4 ,2(8) 4,2X32 1,4 2,8 7 7,59
No CAD available 19 212413-4,2X38 4 ,2(8) 4,2X38 1,4 2,8 7 7,59
No CAD available 20 212413-4,2X45 4 ,2(8) 4,2X45 1,4 2,8 7 7,59
No CAD available 21 212413-4,2X50 4 ,2(8) 4,2X50 1,4 2,8 7 7,59
22 212413-4,8X13 4 ,8(10) 4,8X13 1,6 3 8 8,71
23 212413-4,8X16 4 ,8(10) 4,8X16 1,6 3 8 8,71
24 212413-4,8X19 4 ,8(10) 4,8X19 1,6 3 8 8,71
25 212413-4,8X25 4 ,8(10) 4,8X25 1,6 3 8 8,71
26 212413-4,8X32 4 ,8(10) 4,8X32 1,6 3 8 8,71
27 212413-4,8X38 4 ,8(10) 4,8X38 1,6 3 8 8,71
28 212413-4,8X45 4 ,8(10) 4,8X45 1,6 3 8 8,71
29 212413-4,8X50 4 ,8(10) 4,8X50 1,6 3 8 8,71
30 212413-4,8X60 4 ,8(10) 4,8X60 1,6 3 8 8,71
31 212413-4,8X70 4 ,8(10) 4,8X70 1,6 3 8 8,71
32 212413-4,8X80 4 ,8(10) 4,8X80 1,6 3 8 8,71
33 212413-5,5X16 5 ,5(12) 5,5X16 1,8 4 8 8,71
34 212413-5,5X19 5 ,5(12) 5,5X19 1,8 4 8 8,71
35 212413-5,5X25 5 ,5(12) 5,5X25 1,8 4 8 8,71
36 212413-5,5X32 5 ,5(12) 5,5X32 1,8 4 8 8,71
37 212413-5,5X38 5 ,5(12) 5,5X38 1,8 4 8 8,71
38 212413-5,5X45 5 ,5(12) 5,5X45 1,8 4 8 8,71
39 212413-5,5X50 5 ,5(12) 5,5X50 1,8 4 8 8,71
40 212413-5,5X60 5 ,5(12) 5,5X60 1,8 4 8 8,71
41 212413-5,5X70 5 ,5(12) 5,5X70 1,8 4 8 8,71
42 212413-5,5X80 5 ,5(12) 5,5X80 1,8 4 8 8,71
43 212413-6,3X16 6 ,3(14) 6,3X16 1,8 4,8 10 10,95
44 212413-6,3X19 6 ,3(14) 6,3X19 1,8 4,8 10 10,95
45 212413-6,3X25 6 ,3(14) 6,3X25 1,8 4,8 10 10,95
46 212413-6,3X32 6 ,3(14) 6,3X32 1,8 4,8 10 10,95
47 212413-6,3X38 6 ,3(14) 6,3X38 1,8 4,8 10 10,95
48 212413-6,3X45 6 ,3(14) 6,3X45 1,8 4,8 10 10,95
49 212413-6,3X50 6 ,3(14) 6,3X50 1,8 4,8 10 10,95
50 212413-6,3X60 6 ,3(14) 6,3X60 1,8 4,8 10 10,95
51 212413-6,3X70 6 ,3(14) 6,3X70 1,8 4,8 10 10,95
52 212413-6,3X80 6 ,3(14) 6,3X80 1,8 4,8 10 10,95
53 212413-8X16 8 ,0(16) 8X16 2,1 5,8 13 14,26
54 212413-8X19 8 ,0(16) 8X19 2,1 5,8 13 14,26
55 212413-8X25 8 ,0(16) 8X25 2,1 5,8 13 14,26
56 212413-8X32 8 ,0(16) 8X32 2,1 5,8 13 14,26
57 212413-8X38 8 ,0(16) 8X38 2,1 5,8 13 14,26
58 212413-8X45 8 ,0(16) 8X45 2,1 5,8 13 14,26
59 212413-8X50 8 ,0(16) 8X50 2,1 5,8 13 14,26
60 212413-8X60 8 ,0(16) 8X60 2,1 5,8 13 14,26
61 212413-8X70 8 ,0(16) 8X70 2,1 5,8 13 14,26
Ref
d (mm)
d x L (mm)
a (max) (mm)
k (mm)
s (mm)
e (mm)
Product Description

DIN 7976 ISO 1479

Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox