2
BENE INOX

210210 : VIS A TETE CYLINDRIQUE FENDUE - INOX A2

Fabricant BENE INOX
Désignation 210210 : VIS A TETE CYLINDRIQUE FENDUE - INOX A2 - 210210-10X20
Référence 210210-10X20
Product selection
Selector Ref d d x L (mm) dk (mm) n (mm) t (mm) k (mm)
1 210210-1,6X3 M 1,6 1,6X3 3 0,4 0,45 1
2 210210-1,6X4 M 1,6 1,6X4 3 0,4 0,45 1
3 210210-1,6X5 M 1,6 1,6X5 3 0,4 0,45 1
4 210210-1,6X6 M 1,6 1,6X6 3 0,4 0,45 1
5 210210-1,6X8 M 1,6 1,6X8 3 0,4 0,45 1
6 210210-1,6X10 M 1,6 1,6X10 3 0,4 0,45 1
7 210210-1,6X12 M 1,6 1,6X12 3 0,4 0,45 1
8 210210-1,6X14 M 1,6 1,6X14 3 0,4 0,45 1
9 210210-1,6X16 M 1,6 1,6X16 3 0,4 0,45 1
10 210210-2X3 M 2 2X3 3,8 0,5 0,6 1,3
11 210210-2X4 M 2 2X4 3,8 0,5 0,6 1,3
12 210210-2X5 M 2 2X5 3,8 0,5 0,6 1,3
13 210210-2X6 M 2 2X6 3,8 0,5 0,6 1,3
14 210210-2X8 M 2 2X8 3,8 0,5 0,6 1,3
15 210210-2X10 M 2 2X10 3,8 0,5 0,6 1,3
16 210210-2X12 M 2 2X12 3,8 0,5 0,6 1,3
17 210210-2X14 M 2 2X14 3,8 0,5 0,6 1,3
18 210210-2X16 M 2 2X16 3,8 0,5 0,6 1,3
19 210210-2X20 M 2 2X20 3,8 0,5 0,6 1,3
20 210210-2X25 M 2 2X25 3,8 0,5 0,6 1,3
21 210210-2,5X3 M 2,5 2,5X3 4,5 0,6 0,7 1,6
22 210210-2,5X4 M 2,5 2,5X4 4,5 0,6 0,7 1,6
23 210210-2,5X5 M 2,5 2,5X5 4,5 0,6 0,7 1,6
24 210210-2,5X6 M 2,5 2,5X6 4,5 0,6 0,7 1,6
25 210210-2,5X8 M 2,5 2,5X8 4,5 0,6 0,7 1,6
26 210210-2,5X10 M 2,5 2,5X10 4,5 0,6 0,7 1,6
27 210210-2,5X12 M 2,5 2,5X12 4,5 0,6 0,7 1,6
28 210210-2,5X14 M 2,5 2,5X14 4,5 0,6 0,7 1,6
29 210210-2,5X16 M 2,5 2,5X16 4,5 0,6 0,7 1,6
30 210210-2,5X20 M 2,5 2,5X20 4,5 0,6 0,7 1,6
31 210210-2,5X25 M 2,5 2,5X25 4,5 0,6 0,7 1,6
32 210210-2,5X30 M 2,5 2,5X30 4,5 0,6 0,7 1,6
33 210210-3X4 M 3 3X4 5,5 0,8 0,85 2
34 210210-3X5 M 3 3X5 5,5 0,8 0,85 2
35 210210-3X6 M 3 3X6 5,5 0,8 0,85 2
36 210210-3X8 M 3 3X8 5,5 0,8 0,85 2
37 210210-3X10 M 3 3X10 5,5 0,8 0,85 2
38 210210-3X12 M 3 3X12 5,5 0,8 0,85 2
39 210210-3X14 M 3 3X14 5,5 0,8 0,85 2
40 210210-3X16 M 3 3X16 5,5 0,8 0,85 2
41 210210-3X18 M 3 3X18 5,5 0,8 0,85 2
42 210210-3X20 M 3 3X20 5,5 0,8 0,85 2
43 210210-3X25 M 3 3X25 5,5 0,8 0,85 2
44 210210-3X30 M 3 3X30 5,5 0,8 0,85 2
45 210210-3X35 M 3 3X35 5,5 0,8 0,85 2
46 210210-3X40 M 3 3X40 5,5 0,8 0,85 2
47 210210-3X45 M 3 3X45 5,5 0,8 0,85 2
48 210210-3X50 M 3 3X50 5,5 0,8 0,85 2
49 210210-4X4 M 4 4X4 7 1,2 1,1 2,6
50 210210-4X5 M 4 4X5 7 1,2 1,1 2,6
51 210210-4X6 M 4 4X6 7 1,2 1,1 2,6
52 210210-4X8 M 4 4X8 7 1,2 1,1 2,6
53 210210-4X10 M 4 4X10 7 1,2 1,1 2,6
54 210210-4X12 M 4 4X12 7 1,2 1,1 2,6
55 210210-4X14 M 4 4X14 7 1,2 1,1 2,6
56 210210-4X16 M 4 4X16 7 1,2 1,1 2,6
57 210210-4X18 M 4 4X18 7 1,2 1,1 2,6
58 210210-4X20 M 4 4X20 7 1,2 1,1 2,6
59 210210-4X25 M 4 4X25 7 1,2 1,1 2,6
60 210210-4X30 M 4 4X30 7 1,2 1,1 2,6
61 210210-4X35 M 4 4X35 7 1,2 1,1 2,6
62 210210-4X40 M 4 4X40 7 1,2 1,1 2,6
63 210210-4X45 M 4 4X45 7 1,2 1,1 2,6
64 210210-4X50 M 4 4X50 7 1,2 1,1 2,6
65 210210-4X60 M 4 4X60 7 1,2 1,1 2,6
66 210210-4X70 M 4 4X70 7 1,2 1,1 2,6
67 210210-4X80 M 4 4X80 7 1,2 1,1 2,6
68 210210-5X6 M 5 5X6 8,5 1,2 1,3 3,3
69 210210-5X8 M 5 5X8 8,5 1,2 1,3 3,3
70 210210-5X10 M 5 5X10 8,5 1,2 1,3 3,3
71 210210-5X12 M 5 5X12 8,5 1,2 1,3 3,3
72 210210-5X14 M 5 5X14 8,5 1,2 1,3 3,3
73 210210-5X16 M 5 5X16 8,5 1,2 1,3 3,3
74 210210-5X18 M 5 5X18 8,5 1,2 1,3 3,3
75 210210-5X20 M 5 5X20 8,5 1,2 1,3 3,3
76 210210-5X25 M 5 5X25 8,5 1,2 1,3 3,3
77 210210-5X30 M 5 5X30 8,5 1,2 1,3 3,3
78 210210-5X35 M 5 5X35 8,5 1,2 1,3 3,3
79 210210-5X40 M 5 5X40 8,5 1,2 1,3 3,3
80 210210-5X45 M 5 5X45 8,5 1,2 1,3 3,3
81 210210-5X50 M 5 5X50 8,5 1,2 1,3 3,3
82 210210-5X55 M 5 5X55 8,5 1,2 1,3 3,3
83 210210-5X60 M 5 5X60 8,5 1,2 1,3 3,3
84 210210-5X70 M 5 5X70 8,5 1,2 1,3 3,3
85 210210-5X80 M 5 5X80 8,5 1,2 1,3 3,3
86 210210-5X90 M 5 5X90 8,5 1,2 1,3 3,3
87 210210-5X100 M 5 5X100 8,5 1,2 1,3 3,3
88 210210-6X8 M 6 6X8 10 1,6 1,6 3,9
89 210210-6X10 M 6 6X10 10 1,6 1,6 3,9
90 210210-6X12 M 6 6X12 10 1,6 1,6 3,9
91 210210-6X14 M 6 6X14 10 1,6 1,6 3,9
92 210210-6X16 M 6 6X16 10 1,6 1,6 3,9
93 210210-6X18 M 6 6X18 10 1,6 1,6 3,9
94 210210-6X20 M 6 6X20 10 1,6 1,6 3,9
95 210210-6X25 M 6 6X25 10 1,6 1,6 3,9
96 210210-6X30 M 6 6X30 10 1,6 1,6 3,9
97 210210-6X35 M 6 6X35 10 1,6 1,6 3,9
98 210210-6X40 M 6 6X40 10 1,6 1,6 3,9
99 210210-6X45 M 6 6X45 10 1,6 1,6 3,9
100 210210-6X50 M 6 6X50 10 1,6 1,6 3,9
101 210210-6X55 M 6 6X55 10 1,6 1,6 3,9
102 210210-6X60 M 6 6X60 10 1,6 1,6 3,9
103 210210-6X70 M 6 6X70 10 1,6 1,6 3,9
104 210210-6X80 M 6 6X80 10 1,6 1,6 3,9
105 210210-6X90 M 6 6X90 10 1,6 1,6 3,9
106 210210-6X100 M 6 6X100 10 1,6 1,6 3,9
107 210210-8X10 M 8 8X10 13 2 2 5
108 210210-8X12 M 8 8X12 13 2 2 5
109 210210-8X16 M 8 8X16 13 2 2 5
110 210210-8X20 M 8 8X20 13 2 2 5
111 210210-8X25 M 8 8X25 13 2 2 5
112 210210-8X30 M 8 8X30 13 2 2 5
113 210210-8X35 M 8 8X35 13 2 2 5
114 210210-8X40 M 8 8X40 13 2 2 5
115 210210-8X45 M 8 8X45 13 2 2 5
116 210210-8X50 M 8 8X50 13 2 2 5
117 210210-8X55 M 8 8X55 13 2 2 5
118 210210-8X60 M 8 8X60 13 2 2 5
119 210210-8X70 M 8 8X70 13 2 2 5
120 210210-8X80 M 8 8X80 13 2 2 5
121 210210-8X90 M 8 8X90 13 2 2 5
122 210210-8X100 M 8 8X100 13 2 2 5
123 210210-10X16 M 10 10X16 16 2,5 2,4 6
124 210210-10X20 M 10 10X20 16 2,5 2,4 6
125 210210-10X25 M 10 10X25 16 2,5 2,4 6
126 210210-10X30 M 10 10X30 16 2,5 2,4 6
127 210210-10X35 M 10 10X35 16 2,5 2,4 6
128 210210-10X40 M 10 10X40 16 2,5 2,4 6
129 210210-10X45 M 10 10X45 16 2,5 2,4 6
130 210210-10X50 M 10 10X50 16 2,5 2,4 6
131 210210-10X60 M 10 10X60 16 2,5 2,4 6
132 210210-10X70 M 10 10X70 16 2,5 2,4 6
133 210210-10X80 M 10 10X80 16 2,5 2,4 6
134 210210-10X90 M 10 10X90 16 2,5 2,4 6
135 210210-10X100 M 10 10X100 16 2,5 2,4 6
Ref
d
d x L (mm)
dk (mm)
n (mm)
t (mm)
k (mm)
Product Description
DIN 84 ISO 1207 PRODUIT ASSOCIE - Vis à tête cylindrique fendue - Inox A4 - 410210 (page P 129 du catalogue)
Documentation
Contact the supplier
BENE INOX Composants inox
Béné Inox
Users Who Downloaded This Product Also Downloaded
Page