Belgo Bekaert

Panels and enclosures

Manufacturer Belgo Bekaert
Description Panel Nylofor 3D, with 2,43 m of height, with 4 curvatures ,with 2,50 m of width, with weight of 24,50 Kg
Part number Nylofor 3D 2,43 m
Product selection
Selector Model Height (mm) Width (mm) Curvatures Weigth (Kg)
1 Nylofor 3D 1,03 2,50 2 10,60
2 Nylofor 3D 1,53 2,50 3 15,70
3 Nylofor 3D 2,03 2,50 4 20,80
4 Nylofor 3D 2,43 2,50 4 24,50
Model
Height (mm)
Width (mm)
Curvatures
Weigth (Kg)
Documentation
Contact the supplier
Belgo Bekaert Fabricante de sistemas de cercamento
Belgo Bekaert
Users Who Downloaded This Product Also Downloaded
Page