Precision Heavy Duty Caster Series - KT-PH60T

Precision Heavy Duty Caster Series - KT-PH60T

Manufacturer BEIJING KOREA TECHNOLOGY CASTER CO.,LTD.
Description KT-PH60T-100SF
Part Number KT-PH60T-100SF
Product selection
Selector Part Number Description Kg 1EA 4EA W F F1 Hole H L O WHEEL
1 KT-PH60T-100SF KT-PH60T-100SF 10.6 1500 4500 ∅100 60x2 200x200 165x165 ∅14 159 190 40 Mc Nylon
9 KT-PH60T-100RF KT-PH60T-100RF 7.3 1500 4500 ∅100 60x2 200x200 165x165 ∅14 159 190 40 Mc Nylon
10 KT-PH60T-100SF KT-PH60T-100SF 11.0 1000 3000 ∅100 60x2 200x200 165x165 ∅14 159 190 40 Polyurethane(A)
11 KT-PH60T-100RF KT-PH60T-100RF 7.7 1000 3000 ∅100 60x2 200x200 165x165 ∅14 159 190 40 Polyurethane(A)
12 KT-PH60T-125SF KT-PH60T-125SF 11.4 2100 6000 ∅125 60x2 200x200 165x165 ∅14 184 212.5 50 Mc Nylon
13 KT-PH60T-125RF KT-PH60T-125RF 8.5 2100 6000 ∅125 60x2 200x200 165x165 ∅14 184 212.5 50 Mc Nylon
14 KT-PH60T-125SF KT-PH60T-125SF 11.9 1500 4500 ∅125 60x2 200x200 165x165 ∅14 184 212.5 50 Polyurethane(A)
15 KT-PH60T-125RF KT-PH60T-125RF 8.9 1500 4500 ∅125 60x2 200x200 165x165 ∅14 184 212.5 50 Polyurethane(A)
16 KT-PH60T-150SF KT-PH60T-150SF 12.3 3000 9000 ∅150 60x2 200x200 165x165 ∅14 208 225 50 Mc Nylon
2 KT-PH60T-150RF KT-PH60T-150RF 10.2 3000 9000 ∅150 60x2 200x200 165x165 ∅14 208 225 50 Mc Nylon
3 KT-PH60T-150SF KT-PH60T-150SF 12.7 2100 6000 ∅150 60x2 200x200 165x165 ∅14 208 225 50 Polyurethane(A)
4 KT-PH60T-150RF KT-PH60T-150RF 10.6 2100 6000 ∅150 60x2 200x200 165x165 ∅14 208 225 50 Polyurethane(A)
5 KT-PH60T-200SF KT-PH60T-200SF 14.4 3600 105000 ∅200 60x2 200x200 165x165 ∅14 253 260 60 Mc Nylon
6 KT-PH60T-200RF KT-PH60T-200RF 14.5 3600 105000 ∅200 60x2 200x200 165x165 ∅14 253 260 60 Mc Nylon
7 KT-PH60T-200SF KT-PH60T-200SF 14.9 2500 7800 ∅200 60x2 200x200 165x165 ∅14 253 260 60 Polyurethane(A)
8 KT-PH60T-200RF KT-PH60T-200RF 14.9 2500 7800 ∅200 60x2 200x200 165x165 ∅14 253 260 60 Polyurethane(A)
Part Number
Description
Kg
1EA
4EA
W
F
F1
Hole
H
L
O
WHEEL
Contact the supplier
BEIJING KOREA TECHNOLOGY CASTER CO.,LTD. KTC(BEIJING KOREA TECHNOLOGY CASTER CO.,LTD.)Founded in 2007,It's a family based on the best design and technology,Specialized production of multi-function high quality KT CASTER and Adjusting foot.
北京韩科凯斯特科技有限公司
BEIJING KOREA TECHNOLOGY CASTER CO.,LTD.