2

SV/SL 30B Series Pilot Operated Check Valves

Manufacturer Beijing Huade Hydraulic Industrial Group Co., Ltd.
Description SV/SL 30B Series Pilot Operated Check Valves SV10PA1-30B
Part number SV10PA1-30B
Product selection
Selector Type L1 L2 L3 L4 L5 L6 L7 L8 L9 T1 L10 L11 L12 L13 B1 B2 B3 B4 B5 H1 H2 ΦD1 D2
11 10 98 18 18 80 18 43 18.5 7.2 35.8 - - 21.5 - 32 85 66.5 40 58.5 - 42 21 - 15x3
16 20 115 20 31 95 20 60.5 17.3 11.1 49.2 - - 20.6 - 44.5 100 79.5 55 73 - 57 28.5 - 24x3
12 30 144 29 35 115 29 84 15.5 16.5 67.5 - - 24.5 42 63 120 97 70 92.8 - 75 37.5 - 34x3
Type
L1
L2
L3
L4
L5
L6
L7
L8
L9
T1
L10
L11
L12
L13
B1
B2
B3
B4
B5
H1
H2
ΦD1
D2
Contact the supplier
Beijing Huade Hydraulic Industrial Group Co., Ltd. One of the most important hydraulic enterprises and the biggest production bases of hydraulic components and power units in China.
Beijing Huade Hydraulic Industrial Group Co., Ltd.
北京华德液压工业集团有限责任公司
Users Who Downloaded This Product Also Downloaded
Page