1

XB3-2 Harmonic Drive Phase Regulator

Manufacturer BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE
Description XB3-2 Harmonic Drive Standard Assembly XB3-2-50-50-III
Part number XB3-2-50-50-III
Product selection
Selector Model A(g6) B(h7) C D E F G H I J K M(H7) N O P Q
1 50 Φ85 Φ52 20 Φ70 73 1 17.5 38 44 12.5 2 Φ12 4 13.8 M4 depth 6 Bearing 6004 20x42x12
2 60 Φ95 Φ65 30 Φ80 81 1 20.5 40 45 16 2 Φ20 6 22.8 M5 depth 5 Bearing 6006 30x55x13
3 80 Φ125 Φ85 40 Φ105 95 1 22.5 50 55 18 2 Φ30 8 33.3 M6 depth 6 Bearing 6008 40x68x15
4 100 Φ145 Φ100 50 Φ125 113 1 22.5 68 65 20 4 Φ35 10 38.3 M8 depth 8 Bearing 6010 50x80x16
5 120 Φ185 Φ125 60 Φ155 132 1 27 78 80 22 4 Φ40 12 43.3 M10 depth 10 Bearing 6012 60x95x18
6 160 Φ235 Φ140 70 Φ195 147 1 30 87 117 12 3 Φ50 14 53.8 M12 depth 15 Bearing 6014 70x110x20
7 200 Φ290 Φ180 90 Φ240 178 1 36 106 129 21.5 3 Φ65 18 69.4 M12 depth 15 Bearing 6018 90x140x24
8 250 Φ360 Φ210 110 Φ290 212 1 41 130 155 25.5 3 Φ80 22 85.4 M14 depth 18 Bearing 6022 110x170x28
Model
A(g6)
B(h7)
C
D
E
F
G
H
I
J
K
M(H7)
N
O
P
Q
Contact the supplier
BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE A famous institute in China specialized in harmonic drive.
BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE
北京谐波传动技术研究所