1

XB3-2 Harmonic Drive Standard Assembly

Manufacturer BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE
Description XB3-2 Harmonic Drive Standard Assembly XB3-2-25-41-II
Part number XB3-2-25-41-II
Product selection
Selector Model A(g6) B C(JS6) D(H7) E F G H I J K N L O T Cam support bearing
1 25 Φ40 Φ34 Φ10 Φ6 Φ11 15 7 1 24 4 16 2 7 M3 Φ3 100 10x26x8
2 32 Φ50 Φ43 Φ15 Φ10 Φ16 18 8.5 1 28 4.5 19 3 11.4 M3 Φ3 102 15x32x9
3 40 Φ60 Φ51 Φ17 Φ12 Φ19 20 9.5 1 32 5 22 4 13.8 M4 Φ4 103 17x35x10
4 50 Φ70 Φ62 Φ20 Φ12 Φ23 25 12 1 38 8.25 21.5 4 13.8 M4 Φ4 104 20x42x12
5 60 Φ85 Φ75 Φ30 Φ20 Φ32 29 14 1 40 7.5 25 6 22.8 M5 Φ5 106 30x55x13
6 63 Φ87 Φ77 Φ30 Φ20 Φ35 29 14 1 40 7 26 6 22.8 M5 Φ5 106 30x55x13
7 80 Φ115 Φ100 Φ40 Φ30 Φ46 37 18 1 50 10 30 8 33.3 M6 Φ6 108 40x68x15
8 100 Φ135 Φ120 Φ50 Φ35 Φ56 43 21 1 68 12 44 10 38.3 M8 Φ8 110 50x80x16
9 120 Φ170 Φ150 Φ60 Φ40 Φ68 53 26 1 78 12 54 12 43.3 M10 Φ10 112 60x95x18
10 140 Φ195 Φ170 Φ65 Φ45 Φ74 61 30 1 83 13 57 14 48.8 M12 Φ10 113 65x100x18
11 160 Φ220 Φ195 Φ70 Φ50 Φ80 71 35 1 87 14 59 14 53.8 M12 Φ12 114 70x110x20
12 175 Φ245 Φ218 Φ80 Φ55 Φ90 77 38 1 102 14 74 16 59.3 M14 Φ14 116 80x125x22
13 200 Φ270 Φ240 Φ90 Φ65 Φ100 83 41 1 106 16 74 18 69.4 M16 Φ16 118 90x140x24
14 250 Φ330 Φ295 Φ110 Φ80 Φ120 101 50 1 130 19 92 22 85.4 M20 Φ20 122 110x170x28
Model
A(g6)
B
C(JS6)
D(H7)
E
F
G
H
I
J
K
N
L
O
T
Cam support bearing
Contact the supplier
BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE A famous institute in China specialized in harmonic drive.
BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE
北京谐波传动技术研究所