3

XB1 Harmonic Drive Standard Machine And Motor Kit

Manufacturer BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE
Description XB1 Harmonic Drive Standard Machine And Motor Kit XB1-25-41-I-A
Part number XB1-25-41-I-A
Product selection
Selector Model d(h8) d1(h8) d2 D D1(h7) D2 L L1 L2 L3 L4 L5 L6 L7 H H1 A C Vertical low speed shaft L up Vertical low speed shaft L3 down Vertical low speed shaft L down Vertical low speed shaft L dual-directional horizontal and low speed shaft up L' Low speed shaft L' down Flange and motor L7' Flange and motor L8 Flange and motor D3
1 25 Φ5 Φ8 M4 Φ55 Φ30 Φ33 86 8 12 22 27 2 1 14 *45* - 2x6 3x10 - - - - - - Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
2 32 Φ6 Φ12 M5 Φ68 Φ45 Φ40 115 12 16 33 35 1 1 17 *55* - 2x8 4x14 - - - - - - Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
3 40 Φ8 Φ15 M5 Φ80 Φ50 Φ50 140 16 22 38 43 1 1 19 *65* - 3x12 5x18 - - - - - - Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
4 50 Φ10 Φ18 M6 Φ92 Φ60 Φ58 170 18 30 43 53 2 2 22 *75* - 3x15 6x25 - - - - - - Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
5 60 Φ14 Φ22 M6 Φ115 Φ68 Φ100 194 18 35 47 60 2 2 30 92 100 5x14 6x32 - - - - - - Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
6 80 Φ14 Φ30 M10 Φ155 Φ85 Φ130 243 20 44 62 75 2 2 38 124 144 5x16 8x40 - - - - - - Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
7 100 Φ16 Φ35 M12 Φ180 Φ100 Φ155 293 24 53 67 102 3 3 41.5 145 167 5x20 10x50 302 78 305 314 224 237 Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
8 120 Φ18 Φ45 M14 Φ230 Φ120 Φ195 350 28 68 82 118 3 2 49 185 240 6x24 14x62 360 94 363 373 270 283 Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
9 140 Φ22 Φ55 M16 Φ255 Φ140 Φ220 386 32 76 87 133 3 3 52 210 264 6x28 16x70 396 99 398 408 299 311 Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
10 160 Φ24 Φ60 M20 Φ280 Φ140 Φ245 443 38 88 91 164 3 3 56 235 293 8x32 18x80 452 103 455 465 345 358 Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
11 175 Φ28 Φ70 M20 Φ310 Φ175 Φ275 479 43 98 100 173 3 3 59 260 314 8x36 20x90 487 112 491 499 374 386 Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
12 200 Φ30 Φ80 M24 Φ335 Φ180 Φ300 538 48 108 115 200 3 2 62 285 340 8x40 22x100 546 127 551 559 425 438 Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
13 250 Φ35 Φ95 M27 Φ405 Φ240 Φ360 669 60 128 156 240 3 4 78 350 423 10x50 25x120 679 170 683 693 528 542 Determined by the length of the motor axis and installation Determined by motor model Determined by motor model
Model
d(h8)
d1(h8)
d2
D
D1(h7)
D2
L
L1
L2
L3
L4
L5
L6
L7
H
H1
A
C
Vertical low speed shaft L up
Vertical low speed shaft L3 down
Vertical low speed shaft L down
Vertical low speed shaft L dual-directional
horizontal and low speed shaft up L'
Low speed shaft L' down
Flange and motor L7'
Flange and motor L8
Flange and motor D3
Contact the supplier
BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE A famous institute in China specialized in harmonic drive.
BEIJING HARMONIC DRIVE TECHNOLOGY INSTITUTE
北京谐波传动技术研究所