1

Heavy Series Double Cover Plate DCP

Manufacturer BEHRINGER
Description Heavy Series Double Cover Plate DCP
Part number HS-DCP-03-C
Product selection
Selector Part Number Group L1 in (mm) L2 in (mm) W in (mm) T in (mm) ØD in (mm) Weight (lbs)
1 HS-DCP-03-* H3 2.250 (57) 1.30 (33) 2.50 (63) 0.313 (8) 0.438 (11) 0.42
2 HS-DCP-04-* H4 2.750 (70) 1.77 (45) 2.50 (63) 0.313 (8) 0.438 (11) 0.52
3 HS-DCP-05-* H5 3.344 (85) 2.36 (60) 2.50 (63) 0.313 (8) 0.438 (11) 0.64
4 HS-DCP-06-* H6 4.500 (114) 3.53 (90) 3.50 (89) 0.375 (10) 0.500 (13) 1.54
5 HS-DCP-07-* H7 6.000 (152) 4.81 (122) 4.50 (114) 0.375 (10) 0.688 (18) 2.56
6 HS-DCP-08-* H8 8.063 (205) 6.62 (168) 7.00 (178) 0.500 (13) 0.925 (23) 6.38
7 HS-DCP-09-* H9 9.813 (249) 8.06 (205) 7.00 (178) 0.500 (13) 0.938 (24) 9.16
8 HS-DCP-10-* H10 12.438 (316) 10.43 (265) 9.375 (238) 0.750 (19) 1.300 (33) 22.62
Part Number
Group
L1 in (mm)
L2 in (mm)
W in (mm)
T in (mm)
ØD in (mm)
Weight (lbs)
Documentation
Contact the supplier
BEHRINGER Behringer manufactures and sells high quality fluid and pipe hanging systems
Behringer Fluid & Pipe Systems, Inc.
Users Who Downloaded This Product Also Downloaded
Page