1

Heating insulation boxes, for ISO-T handle, DN15 - DN50, Type 984WDS

Manufacturer BEE
Standard DIN 4102, DIN 52616
Description insulating pair 984WDS-1/2"
Part number 984WDS-1/2
Omniclass number 23.27.31.15
Product selection
Selector order code DN (mm) D1 L (mm) B (mm) H (mm) EDV-Nr.
1 984WDS-1/2 15 1/2" 62 62 62 0020005991015
2 984WDS-3/4 20 3/4" 72 76 76 0020005991020
3 984WDS-1 25 1" 82 86 86 0020005991025
4 984WDS-1 1/4 32 1 1/4" 94.5 101 100.5 0020005991032
5 984WDS-1 1/2 40 1 1/2" 103 121 120.5 0020005991040
6 984WDS-2 50 2" 125 146 146 0020005991050
order code
DN (mm)
D1
L (mm)
B (mm)
H (mm)
EDV-Nr.
Documentation
Contact the supplier
BEE Manufacturer of Ball Valves and Safety Valves
G. Bee GmbH