1

Gas connection valve with TAS, European Patent Registration for TAS 96906718.0, straight design, Type GAH 20 D

Manufacturer BEE
Standard ISO 7/1, DIN ISO 228, DIN 3436
Description GAH20-15-D
Part number GAH20-15-D
Description1 Gas Taps straight through 1/2 "IG / IG
Mass 0.414 kg
Omniclass number 23.27.31.15
Product selection
Selector order code DN (mm) PN (bar) d1 d3 L1 (mm) L2 (mm) h (mm) SW1 (mm) SW2 (mm) material (casing) weight (kg) EDV-Nr.
1 GAH20-15-D 15 5 Rp 1/2" G 7/8" B 102 52 64 27 34 brass 0.414 08-400015/1
2 GAH20-20-D 20 5 Rp 3/4" G 1 1/8" B 118 60.5 67 32 41 brass 0.62 08-400020/1
3 GAH20-25-D 25 5 Rp 1" G 1 3/8" B 139 66 72 41 48 brass 0.942 08-400025/1
order code
DN (mm)
PN (bar)
d1
d3
L1 (mm)
L2 (mm)
h (mm)
SW1 (mm)
SW2 (mm)
material (casing)
weight (kg)
EDV-Nr.
Documentation
Contact the supplier
BEE Manufacturer of Ball Valves and Safety Valves
G. Bee GmbH