1

Automatic-ball valves (electrical), Flanged-ball valves in spheroidal graphite cast iron, DN125-DN250, Type AKE 77

Manufacturer BEE
Standard DIN 1092-2, DIN ISO 5211
Description AKE 77-125-16-B-AS25
Part number AKE77-125-B-SQ25
Description1 Automatic flanged ball electrical - 230V / 50Hz
Mass 60.5 kg
Omniclass number 23.27.31.15
Product selection
Selector order code DN (mm) PN (bar) L (mm) D (mm) H (mm) A (mm) B (mm) C (mm) G (mm) mounting flange DIN ISO 5211 actuator material (casing) weight (kg) EDV-Nr.
1 AKE77-125-B-SQ25 125 16 325 250 347 167 312 84 229 F 10 SQ25 spheroidal cast iron 60.5 STVKQW00CC
2 AKE77-150-B-SQ50 150 16 350 285 415 168 360 84 229 F 10 SQ60 spheroidal cast iron 85.7 STVKRW00CC
3 AKE77-200-B-SQ80 200 16 400 340 494 168 360 84 229 F 12/F 14 SQ80 spheroidal cast iron 141.3 STVKSW00CC
4 AKE77-250-B-SQ80 250 16 450 405 565 168 360 84 229 F 14 SQ80 spheroidal cast iron 179.2 STV413605
order code
DN (mm)
PN (bar)
L (mm)
D (mm)
H (mm)
A (mm)
B (mm)
C (mm)
G (mm)
mounting flange DIN ISO 5211
actuator
material (casing)
weight (kg)
EDV-Nr.
Documentation
Contact the supplier
BEE Manufacturer of Ball Valves and Safety Valves
G. Bee GmbH