1

Brass ball valves, full port design, 1/4 - 2, Type 984T.1

Manufacturer BEE
Standard DIN EN 10226-1, DIN EN 1983
Description 984T.1-1/4" IG/AG ISO-T-handle PN40
Part number 984T.1-1/4
Description1 threaded ball valve brass
Mass 0.157 kg
Omniclass number 23.27.31.15
Product selection
Selector order code DN (mm) LW (mm) PN (bar) D2 L2 +/-2 (mm) H2 (mm) i (mm) a (mm) M2 (mm) SW (mm) material (casing) weight (kg) EDV-Nr.
1 984T.1-1/4 8 9 40 R 1/4" 55.5 67 11 33 70 20 brass 0.157 0020005008006
2 984T.1-3/8 10 9 40 R 3/8" 56.5 67 11.5 33.5 70 20 brass 0.161 0020005008010
3 984T.1-1/2 15 14 40 R 1/2" 72 71 15 42 70 25 brass 0.255 0020005008015
4 984T.1-3/4 20 19 40 R 3/4" 83 74 16 48 70 31 brass 0.4 0020005008020
5 984T.1-1 25 24 40 R 1" 91.5 87 19 51.5 80 38 brass 0.581 0020005008025
6 984T.1-1 1/4 32 30 40 R 1 1/4" 107.5 91 21 60.5 80 48 brass 0.852 0020005008032
7 984T.1-1 1/2 40 38 40 R 1 1/2" 115.5 118 21 64 120 54 brass 1.216 0020005008040
8 984T.1-2 50 47 40 R 2" 133 126 25 71.5 120 66 brass 1.788 0020005008050
order code
DN (mm)
LW (mm)
PN (bar)
D2
L2 +/-2 (mm)
H2 (mm)
i (mm)
a (mm)
M2 (mm)
SW (mm)
material (casing)
weight (kg)
EDV-Nr.
Documentation
Contact the supplier
BEE Manufacturer of Ball Valves and Safety Valves
G. Bee GmbH