1

Brass ball valves, full port design, 1/4 - 2, Type 984FD.2

Manufacturer BEE
Standard DIN EN 10226-1, DIN EN 1983
Description 984FD.2-1/2" (3/4" Nut) IG/ÜWM T-handle PN40
Part number 984FD.2-1/2 x 3/4 ÜWM
Description1 threaded ball valve brass
Mass 0.293 kg
Omniclass number 23.27.31.15
Product selection
Selector order code DN (mm) LW (mm) PN (bar) D1 D2 L1 +/-2 (mm) L2 (mm) L3 (mm) H1 (mm) i (mm) a (mm) M (mm) SW1 (mm) SW3 (mm) material (casing) weight (kg) EDV-Nr.
1 984FD.2-1/2 x 3/4 ÜWM 15 14 40 Rp 1/2" G 3/4" 74.5 16 9 40 15 30 60 25 32 brass 0.293 0020005044015
2 984FD.2-3/4 x 3/4 ÜWM 20 14 40 Rp 3/4" G 3/4" 82.5 16 9 43 16 35 60 31 32 brass 0.382 0020005043020
3 984FD.2-3/4 x 1 ÜWM 20 19 40 Rp 3/4" G 1" 85 16 8.5 43 16 35 60 31 38 brass 0.422 0020005044020
4 984FD.2-1 x 1 ÜWM 25 19 40 Rp 1" G 1" 90 16 8.5 49 19 40 66 38 38 brass 0.528 0020005043025
order code
DN (mm)
LW (mm)
PN (bar)
D1
D2
L1 +/-2 (mm)
L2 (mm)
L3 (mm)
H1 (mm)
i (mm)
a (mm)
M (mm)
SW1 (mm)
SW3 (mm)
material (casing)
weight (kg)
EDV-Nr.
Documentation
Contact the supplier
BEE Manufacturer of Ball Valves and Safety Valves
G. Bee GmbH