Bauer Gear Motor
By Bauer Gear Motor

Parallel Shaft BF-Series - Without Efficiency Class

BF50-04/D09XA4

Manufacturer Bauer Gear Motor
Description Parallel Shaft BF-Series - Without Efficiency Class
Part number BF50-04/D09XA4_2,2_20_72,72
Power [kW] 2,2
Speed [rpm] 20
Torque [Nm] 1050
Service factor [--] 1,25
Ratio [:1] 72,72
Weight [ca. kg] 94
Radial Force [N] 10700
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map