Bauer Gear Motor
By Bauer Gear Motor

Parallel Shaft BF-Series - Without Efficiency Class

BF70Z-04/D09LA4

Manufacturer Bauer Gear Motor
Description Parallel Shaft BF-Series - Without Efficiency Class
Part number BF70Z-04/D09LA4_1,5_8_179,7
Power [kW] 1,5
Speed [rpm] 8
Torque [Nm] 1790
Service factor [--] 2,9
Ratio [:1] 179,7
Weight [ca. kg] 227
Radial Force [N] 16100
Radial Force (Reinforced) [N] 47700
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map