Bauer Gear Motor
By Bauer Gear Motor

Parallel Shaft BF-Series - Efficiency Class IE3

BF30Z-04/DPE08LA4

Manufacturer Bauer Gear Motor
Description Parallel Shaft BF-Series - Efficiency Class IE3
Part number BF30Z-04/DPE08LA4_0,37_5,9_247,3
Power [kW] 0,37
Speed [rpm] 5,9
Torque [Nm] 590
Service factor [--] 0,97
Ratio [:1] 247,3
Weight [ca. kg] 48
Radial Force [N] 7400
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map