Bauer Gear Motor
By Bauer Gear Motor

Parallel Shaft BF-Series - Efficiency Class IE2

BF10G06-04/DHE08LA4

Manufacturer Bauer Gear Motor
Description Parallel Shaft BF-Series - Efficiency Class IE2
Part number BF10G06-04/DHE08LA4_0,55_4,4_322,3
Power [kW] 0,55
Speed [rpm] 4,4
Torque [Nm] 260
Service factor [--] 1
Ratio [:1] 322,3
Weight [ca. kg] 37
Radial Force [N] 6400
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map