Bauer Gear Motor
By Bauer Gear Motor

Parallel Shaft BF-Series - Efficiency Class IE1

BF40G10-04/DSE06LA4

Manufacturer Bauer Gear Motor
Description Parallel Shaft BF-Series - Efficiency Class IE1
Part number BF40G10-04/DSE06LA4_0,18_2,3_597,3
Power [kW] 0,18
Speed [rpm] 2,3
Torque [Nm] 560
Service factor [--] 1,8
Ratio [:1] 597,3
Weight [ca. kg] 58
Radial Force [N] 10600
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map