Bauer Gear Motor
By Bauer Gear Motor

Monorail BM-Series - Without Efficiency Class

BM30Z-71V/D09SA4

Manufacturer Bauer Gear Motor
Description Monorail BM-Series - Without Efficiency Class
Part number BM30Z-71V/D09SA4_1,1_26,5_53,67
Power [kW] 1,1
Speed [rpm] 26,5
Torque [Nm] 340
Service factor [--] 0,82
Ratio [:1] 53,67
Weight [ca. kg] 50
Radial Force [N] 12000
Radial Force (Reinforced) [N] 15000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map