Bauer Gear Motor
By Bauer Gear Motor

Monorail BM-Series - Efficiency Class IE3

BM40-71V/DPE08LA4

Manufacturer Bauer Gear Motor
Description Monorail BM-Series - Efficiency Class IE3
Part number BM40-71V/DPE08LA4_0,37_14_104
Power [kW] 0,37
Speed [rpm] 14
Torque [Nm] 210
Service factor [--] 2,9
Ratio [:1] 104
Weight [ca. kg] 64
Radial Force [N] 20000
Radial Force (Reinforced) [N] 25000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map