Bauer Gear Motor
By Bauer Gear Motor

Monorail BM-Series - Efficiency Class IE2

BM40Z-71V/DHE08XA4

Manufacturer Bauer Gear Motor
Description Monorail BM-Series - Efficiency Class IE2
Part number BM40Z-71V/DHE08XA4_0,75_5,8_246,6
Power [kW] 0,75
Speed [rpm] 5,8
Torque [Nm] 680
Service factor [--] 1
Ratio [:1] 246,6
Weight [ca. kg] 70
Radial Force [N] 20000
Radial Force (Reinforced) [N] 25000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map