Bauer Gear Motor
By Bauer Gear Motor

Monorail BM-Series - Efficiency Class IE1

BM20-71V/DSE05LA4

Manufacturer Bauer Gear Motor
Description Monorail BM-Series - Efficiency Class IE1
Part number BM20-71V/DSE05LA4_0,18_22,5_60,64
Power [kW] 0,18
Speed [rpm] 22,5
Torque [Nm] 72
Service factor [--] 2,7
Ratio [:1] 60,64
Weight [ca. kg] 22
Radial Force [N] 12000
Radial Force (Reinforced) [N] 12000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map