Bauer Gear Motor
By Bauer Gear Motor

Helical Worm BS-Series - Without Efficiency Class

BS40-61U/D11SA4

Manufacturer Bauer Gear Motor
Description Helical Worm BS-Series - Without Efficiency Class
Part number BS40-61U/D11SA4_3_43_33,35
Power [kW] 3
Speed [rpm] 43
Torque [Nm] 530
Service factor [--] 1,45
Ratio [:1] 33,35
Weight [ca. kg] 95
Radial Force [N] 8300
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map