Bauer Gear Motor
By Bauer Gear Motor

Helical Worm BS-Series - Efficiency Class IE3

BS10G06-61U/DPE06LA4

Manufacturer Bauer Gear Motor
Description Helical Worm BS-Series - Efficiency Class IE3
Part number BS10G06-61U/DPE06LA4_0,12_1,5_969,9
Power [kW] 0,12
Speed [rpm] 1,5
Torque [Nm] 160
Service factor [--] 1
Ratio [:1] 969,9
Weight [ca. kg] 28
Radial Force [N] 6000
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map