Bauer Gear Motor
By Bauer Gear Motor

Helical Worm BS-Series - Efficiency Class IE1

BS20-61U/DSE08XA4

Manufacturer Bauer Gear Motor
Description Helical Worm BS-Series - Efficiency Class IE1
Part number BS20-61U/DSE08XA4_1,1_29_48,98
Power [kW] 1,1
Speed [rpm] 29
Torque [Nm] 270
Service factor [--] 1
Ratio [:1] 48,98
Weight [ca. kg] 40
Radial Force [N] 5500
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map