Bauer Gear Motor
By Bauer Gear Motor

Helical In-Line BG-Series - Without Efficiency Class

BG90Z-11/D11SA4

Manufacturer Bauer Gear Motor
Description Helical In-Line BG-Series - Without Efficiency Class
Part number BG90Z-11/D11SA4_3_6,9_208,3
Power [kW] 3
Speed [rpm] 6,9
Torque [Nm] 4150
Service factor [--] 2
Ratio [:1] 208,3
Weight [ca. kg] 336
Radial Force [N] 65000
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map