Bauer Gear Motor
By Bauer Gear Motor

Helical In-Line BG-Series - Efficiency Class IE3

BG15-11/DPE09XB4

Manufacturer Bauer Gear Motor
Description Helical In-Line BG-Series - Efficiency Class IE3
Part number BG15-11/DPE09XB4_1,5_42_34,2
Power [kW] 1,5
Speed [rpm] 42
Torque [Nm] 150
Service factor [--] 1
Ratio [:1] 34,2
Weight [ca. kg] 30
Radial Force [N] 3000
Radial Force (Reinforced) [N] 6000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map