Bauer Gear Motor
By Bauer Gear Motor

Helical In-Line BG-Series - Efficiency Class IE2

BG50-11/DHE09SA4

Manufacturer Bauer Gear Motor
Description Helical In-Line BG-Series - Efficiency Class IE2
Part number BG50-11/DHE09SA4_0,75_22_65,86
Power [kW] 0,75
Speed [rpm] 22
Torque [Nm] 325
Service factor [--] 1,95
Ratio [:1] 65,86
Weight [ca. kg] 51
Radial Force [N] 10000
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map