Bauer Gear Motor
By Bauer Gear Motor

Helical In-Line BG-Series - Efficiency Class IE1

BG20-11/DSE07LA4

Manufacturer Bauer Gear Motor
Description Helical In-Line BG-Series - Efficiency Class IE1
Part number BG20-11/DSE07LA4_0,37_53_25,79
Power [kW] 0,37
Speed [rpm] 53
Torque [Nm] 66
Service factor [--] 3
Ratio [:1] 25,79
Weight [ca. kg] 18
Radial Force [N] 3700
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map