Bauer Gear Motor
By Bauer Gear Motor

Helical Bevel BK-Series - Without Efficiency Class

BK10-61U/D09XA4

Manufacturer Bauer Gear Motor
Description Helical Bevel BK-Series - Without Efficiency Class
Part number BK10-61U/D09XA4_2,2_77_18,52
Power [kW] 2,2
Speed [rpm] 77
Torque [Nm] 245
Service factor [--] 0,82
Ratio [:1] 18,52
Weight [ca. kg] 40
Radial Force [N] 4300
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map