Bauer Gear Motor
By Bauer Gear Motor

Helical Bevel BK-Series - Without Efficiency Class

BK50-61U/D09SA4

Manufacturer Bauer Gear Motor
Description Helical Bevel BK-Series - Without Efficiency Class
Part number BK50-61U/D09SA4_1,1_23,5_60,76
Power [kW] 1,1
Speed [rpm] 23,5
Torque [Nm] 390
Service factor [--] 2,7
Ratio [:1] 60,76
Weight [ca. kg] 96
Radial Force [N] 11400
Radial Force (Reinforced) [N] 26000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map