Bauer Gear Motor
By Bauer Gear Motor

Helical Bevel BK-Series - Efficiency Class IE2

BK70Z-11U/DHE11MA4

Manufacturer Bauer Gear Motor
Description Helical Bevel BK-Series - Efficiency Class IE2
Part number BK70Z-11U/DHE11MA4_3_3,4_432,1
Power [kW] 3
Speed [rpm] 3,4
Torque [Nm] 5200
Service factor [--] 1
Ratio [:1] 432,1
Weight [ca. kg] 236
Radial Force [N] 24100
Radial Force (Reinforced) [N] 50000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map