Bauer Gear Motor
By Bauer Gear Motor

Helical Bevel BK-Series - Efficiency Class IE1

BK10Z-61U/DSE08LA4

Manufacturer Bauer Gear Motor
Description Helical Bevel BK-Series - Efficiency Class IE1
Part number BK10Z-61U/DSE08LA4_0,75_8,3_170,6
Power [kW] 0,75
Speed [rpm] 8,3
Torque [Nm] 200
Service factor [--] 1
Ratio [:1] 170,6
Weight [ca. kg] 30
Radial Force [N] 7000
Radial Force (Reinforced) [N] 0
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Bauer Gear Motor

Bauer Gear Motor

Google Map