Extra heavy duty castor - Nylon rollers - Article 53

Manufacturer AVO
Description Extra heavy duty castor - Article 53, roller diameter= 82 mm, tread width= 70 mm
Part number 53-82-70
Product selection
Selector Roller diameter (mm) Tread width (mm) Bearing seat Bearing hole diameter (mm) Plate dimensions Bolt hole spacing Hole dimensions Offset (mm) Overall height (mm) Load capacity (daN)
1 82 70 47x14 20 135x110 105x80 13x16 60 133 700
2 82 80 47x14 20 135x110 105x80 13x16 60 133 800
3 85 70 47x14 20 135x110 105x80 13x16 60 135 700
4 85 80 47x14 20 135x110 105x80 13x16 60 135 800
Roller diameter (mm)
Tread width (mm)
Bearing seat
Bearing hole diameter (mm)
Plate dimensions
Bolt hole spacing
Hole dimensions
Offset (mm)
Overall height (mm)
Load capacity (daN)
Documentation
Contact the supplier
AVO Manufacturer of wheels and castors
ALDO VALSECCHI S.P.A.