Extra heavy duty castor - Polyurethane AVOLAN rollers with steel centre - Article 51

Manufacturer AVO
Description Extra heavy duty castor - Article 51, roller diameter= 70 mm, tread width= 70 mm
Part number 51-70-70
Product selection
Selector Roller diameter (mm) Tread width (mm) Bearing seat Bearing hole diameter (mm) Plate dimensions Bolt hole spacing Hole dimensions Offset (mm) Overall height (mm) Load capacity (daN)
1 70 70 35x11 15 135x110 105x80 13x16 60 127 500
2 75 75 35x11 15 135x110 105x80 13x16 60 130 550
3 80 70 47x14 20 135x110 105x80 13x16 60 132 700
4 82 60 47x14 20 135x110 105x80 13x16 60 133 600
5 82 70 47x14 20 135x110 105x80 13x16 60 133 700
6 82 75 47x14 20 135x110 105x80 13x16 60 133 750
7 82 80 47x14 20 135x110 105x80 13x16 60 133 800
8 85 60 47x14 20 135x110 105x80 13x16 60 135 600
9 85 70 47x14 20 135x110 105x80 13x16 60 135 700
10 85 75 47x14 20 135x110 105x80 13x16 60 135 750
11 85 80 47x14 20 135x110 105x80 13x16 60 135 800
Roller diameter (mm)
Tread width (mm)
Bearing seat
Bearing hole diameter (mm)
Plate dimensions
Bolt hole spacing
Hole dimensions
Offset (mm)
Overall height (mm)
Load capacity (daN)
Documentation
Contact the supplier
AVO Manufacturer of wheels and castors
ALDO VALSECCHI S.P.A.