Extra heavy duty castor - Polyurethane AVOLAN rollers with cast iron centre - Article 30Y

Manufacturer AVO
Description Extra heavy duty castor - Article 30Y, wheel diameter= 200 mm, tread width= 50 mm
Part number 30Y-200-50
Product selection
Selector Wheel diameter (mm) Tread width (mm) Bearing seat Bearing hub width (mm) Bearing hole diameter (mm) Plate dimensions Bolt hole spacing Hole dimensions Offset (mm) Overall height (mm) Overall height (mm) Stem dimensions Hole dimensions (mm) Load capacity (daN)
1 100 25 35x11 25 15 100x85 80x60 11 36 150 150 22x50 0 200
2 100 30 35x11 30 15 100x85 80x60 11 36 150 150 22x50 0 250
3 100 40 47x14 40 20 135x110 80x60 11 36 150 150 22x50 0 300
4 125 25 35x11 25 15 135x110 105x80 13x16 45 175 175 22x50 50 250
5 125 30 35x11 30 15 135x110 105x80 13x16 45 175 175 22x50 0 300
6 125 40 47x14 50 20 135x110 105x80 13x16 45 175 175 22x50 0 400
7 150 30 40x12 30 17 135x110 105x80 13x16 45 205 205 22x50 0 400
8 150 35 47x14 35 20 135x110 105x80 13x16 45 205 205 22x50 0 450
9 150 40 47x14 40 20 135x110 105x80 13x16 45 205 205 22x50 0 500
10 150 50 52x15 50 25 135x110 105x80 13x16 45 205 205 22x50 0 800
11 175 35 47x14 35 20 135x110 105x80 13x16 57 248 248 25x65 0 600
12 175 40 47x14 40 20 135x110 105x80 13x16 57 248 248 25x65 0 650
13 200 35 47x14 35 20 135x110 105x80 13x16 57 260 260 25x65 0 700
14 200 40 47x14 40 20 135x110 105x80 13x16 57 260 260 25x65 0 800
15 200 45 52x15 45 25 135x110 105x80 13x16 57 260 260 25x65 0 1100
16 200 50 52x15 60 25 135x110 105x80 13x16 57 260 260 25x65 0 1100
17 250 60 52x15 60 25 175x40 140x105 15 80 305 305 40x80 0 1400
18 300 70 62x16 70 30 200x200 160x160 17 83 370 370 50x90 0 1800
Wheel diameter (mm)
Tread width (mm)
Bearing seat
Bearing hub width (mm)
Bearing hole diameter (mm)
Plate dimensions
Bolt hole spacing
Hole dimensions
Offset (mm)
Overall height (mm)
Overall height (mm)
Stem dimensions
Hole dimensions (mm)
Load capacity (daN)
Documentation
Contact the supplier
AVO Manufacturer of wheels and castors
ALDO VALSECCHI S.P.A.