AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 89 - 3 76.1 x 3.6
Selection Nominal diameter 89
Product selection
AFAH 89 - 3 76.1 x 3.6
Serie 3000 psi = 21 MPa
3 1/2 ''
102.3
114.3
80
45
23
120.6
69.9
153
140
17.5
98.0 x 3.53
M 16 x 45
3.6
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH