AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 76 - 3 76.1 x 7.1
Selection Nominal diameter 76
Product selection
AFAH 76 - 3 76.1 x 7.1
Serie 3000 psi = 21 MPa
3 ''
90.9
101.6
80
41
22
106.4
61.9
135
131
17.5
85.32 x 3.53
M 16 x 45
3
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH