AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 51 - 3 48.3 x 3.2
Selection Nominal diameter 51
Product selection
AFAH 51 - 3 48.3 x 3.2
Serie 3000 psi = 21 MPa
2 ''
62.8
71
60
26
16
77.8
42.9
102
97
13.5
56.74 x 3.53
M 12 x 35
1.435
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH