AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 32 - 3 42 x 3
Selection Nominal diameter 32
Product selection
AFAH 32 - 3 42 x 3
Serie 3000 psi = 21 MPa
1 1/4"
43.7
50.8
45
22
14
58.7
30.2
80
73
11
37.69 x 3.53
M 10 x 35
0.75
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH
Users Who Downloaded This Product Also Downloaded
Page