AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 25 - 3 35 x 4
Selection Nominal diameter 25
Product selection
AFAH 25 - 3 35 x 4
Serie 3000 psi = 21 MPa
1"
38.5
44.4
40
24
16
52.4
26.2
70
59
10.5
32.92 x 3.53
M 10 x 30
0.5
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH
Users Who Downloaded This Product Also Downloaded
Page