AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 13 - 6 21.3 x 4.5
Selection Nominal diameter 13
Product selection
AFAH 13 - 6 21.3 x 4.5
Serie 6000 psi = 41 MPa
1/2"
24.6
31.7
40
22
16
40.5
18.2
57
48
9
18.64 x 3.53
M 8 x 30
0.345
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH