AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 19 - 3 22 x 2
Selection Nominal diameter 19
Product selection
AFAH 19 - 3 22 x 2
Serie 3000 psi = 21 MPa
3/4"
32.2
38.1
35
22
14
47.6
22.2
65
52
10.5
24.99 x 3.53
M 10 x 30
0.405
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH
Users Who Downloaded This Product Also Downloaded
Page