AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAH 13 - 3 20 x 2.5
Selection Nominal diameter 13
Product selection
AFAH 13 - 3 20 x 2.5
Serie 3000 psi = 21 MPa
1/2"
24.3
30.1
30
20
13
38.1
17.4
54
46
9
18.64 x 3.53
M 8 x 25
0.238
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH