AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAV 38 - 3 48.3 x 4.5
Selection Nominal diameter 38
Product selection
AFAV 38 - 3 48.3 x 4.5
Serie 3000 psi = 21 MPa
1 1/2"
50.8
60.3
50
25
16
69.9
35.7
94
83
13.5
47.22 x 3.53
M 12 x 35
1.048
Documentation
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH