AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAV 64 - 6 76.1 x 12.5
Selection Nominal diameter 64
Product selection
76.1 x 12.5
AFAV 64 - 6 76.1 x 12.5
Serie 6000 psi = 41 MPa
2 1/2 ''
82.5
95
75
57
42
123.8
58.7
163
143
26
69.44 x 3.53
M 24 x 80
8.05
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH