AVIT

AFA - SAE flanges with welding piece

Manufacturer AVIT - Hochdruckrohrtechnik
Description AFA - SAE flanges with welding piece
Part number AFAV 51 - 6 60.3 x 12.5
Selection Nominal diameter 51
Product selection
AFAV 51 - 6 60.3 x 12.5
Serie 6000 psi = 41 MPa
2 ''
67.6
79.4
70
52
37
96.8
44.5
134
114
21
56.74 x 3.53
M 20 x 60
4.193
Contact the supplier
AVIT High Pressure Tubing Technique, Wlding Screw Connections
AVIT GmbH